Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SO 52721-15 058.2700.150
TYPE
Type
SO 52721-15
MATNR
Mat.-Nr.
058.2700.150
DK
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
19 mm
SW3
SW5
27 mm
L1
77.5 mm
L2
43.5 mm
B
20.5 mm
ZK1
40.5 mm
ZK2
23.0 mm
ZK3
29.5 mm
EK
13.0 mm
KG
Weight kg/100
28.600 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices