Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SO 52721-22 058.2700.220
TYPE
Type
SO 52721-22
MATNR
Mat.-Nr.
058.2700.220
DK
22.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
SW3
SW5
36 mm
L1
94.5 mm
L2
56.5 mm
B
28.5 mm
ZK1
46.5 mm
ZK2
29.0 mm
ZK3
37.5 mm
EK
19.0 mm
KG
Weight kg/100
31.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices