Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-5-1/8 058.2841.082
TYPE
Type
SO 52824-5-1/8
MATNR
Mat.-Nr.
058.2841.082
DK
5.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
16 mm
SW3
SW2
14 mm
L
26.0 mm
D
18.0 mm
H
23.0 mm
IK
6.5 mm
ZK1
18.0 mm
ZK2
10.5 mm
EK
4.5 mm
KG
Weight kg/100
4.950 kg
X1
Länge Mutter
13.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices