Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-6-1/4 058.2841.110
TYPE
Type
SO 52824-6-1/4
MATNR
Mat.-Nr.
058.2841.110
DK
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
24 mm
SW3
SW2
19 mm
L
29.5 mm
D
21.0 mm
H
27.5 mm
IK
8.5 mm
ZK1
21.0 mm
ZK2
12.0 mm
EK
6.5 mm
KG
Weight kg/100
10.100 kg
X1
Länge Mutter
15.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices