Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-8-1/8 058.2841.160
TYPE
Type
SO 52824-8-1/8
MATNR
Mat.-Nr.
058.2841.160
DK
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
19 mm
SW3
SW2
14 mm
L
27.5 mm
D
18.0 mm
H
23.0 mm
IK
6.5 mm
ZK1
19.0 mm
ZK2
10.5 mm
EK
4.5 mm
KG
Weight kg/100
6.300 kg
X1
Länge Mutter
17.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices