Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-9,52-1/4 058.2841.230
TYPE
Type
SO 52824-9,52-1/4
MATNR
Mat.-Nr.
058.2841.230
DK
9.52 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
24 mm
SW3
SW2
19 mm
L
32.0 mm
D
21.0 mm
H
27.5 mm
IK
8.5 mm
ZK1
20.5 mm
ZK2
12.0 mm
EK
8.5 mm
KG
Weight kg/100
10.800 kg
X1
Länge Mutter
18.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices