Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-10-3/8 058.2841.280
TYPE
Type
SO 52824-10-3/8
MATNR
Mat.-Nr.
058.2841.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
30 mm
SW3
SW2
24 mm
L
36.5 mm
D
28.0 mm
H
37.5 mm
IK
9.5 mm
ZK1
24.0 mm
ZK2
15.0 mm
EK
10.5 mm
KG
Weight kg/100
17.200 kg
X1
Länge Mutter
19.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices