Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 - Single banjo
Bill of material
SO 52824-12,7-1/2 058.2841.434
TYPE
Type
SO 52824-12,7-1/2
MATNR
Mat.-Nr.
058.2841.434
DK
12.70 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
160 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
35 mm
SW3
SW2
27 mm
L
42.0 mm
D
32.0 mm
H
43.5 mm
IK
11.0 mm
ZK1
28.5 mm
ZK2
18.0 mm
EK
13.0 mm
KG
Weight kg/100
32.000 kg
X1
Länge Mutter
23.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices