Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 METR - Single banjo METR
Bill of material
SO 52824-3-M5 058.2843.050
TYPE
Type
SO 52824-3-M5
MATNR
Mat.-Nr.
058.2843.050
DK
3.00 mm
MZK
Thread M
M5
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
12 mm
SW3
SW5
10 mm
L
22.0 mm
D
12.0 mm
H
15.0 mm
IK
5.5 mm
ZK1
15.0 mm
ZK2
6.0 mm
EK
3.5 mm
KG
Weight kg/100
2.250 kg
X1
Länge Mutter
13.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices