Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 METR - Single banjo METR
Bill of material
SO 52824-10-M12x1,5 058.2843.275
TYPE
Type
SO 52824-10-M12x1,5
MATNR
Mat.-Nr.
058.2843.275
DK
10.00 mm
MZK
Thread M
M12x1.5
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
24 mm
SW3
SW5
19 mm
L
32.0 mm
D
21.0 mm
H
27.5 mm
IK
8.5 mm
ZK1
20.5 mm
ZK2
12.0 mm
EK
8.5 mm
KG
Weight kg/100
11.600 kg
X1
Länge Mutter
19.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices