Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52824 METR - Single banjo METR
Bill of material
SO 52824-18-M22x1,5 058.2843.646
TYPE
Type
SO 52824-18-M22x1,5
MATNR
Mat.-Nr.
058.2843.646
DK
18.00 mm
MZK
Thread M
M22x1.5
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
35 mm
SW3
SW5
27 mm
L
44.0 mm
D
32.0 mm
H
43.5 mm
IK
11.0 mm
ZK1
28.5 mm
ZK2
18.0 mm
EK
13.0 mm
KG
Weight kg/100
35.000 kg
X1
Länge Mutter
25.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices