Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-3-2-2 058.3004.015
TYPE
Type
SO 53021-3-2-2
MATNR
Mat.-Nr.
058.3004.015
DK
3.00 mm
DK2
2.00 mm
DK3
2.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
9 mm
L
21.0 mm
ZK
16.0 mm
EK
1.5 mm
KG
Weight kg/100
1.580 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices