Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-5-3-3 058.3004.030
TYPE
Type
SO 53021-5-3-3
MATNR
Mat.-Nr.
058.3004.030
DK
5.00 mm
DK2
3.00 mm
DK3
3.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
9 mm
L
22.0 mm
ZK
16.0 mm
EK
2.5 mm
KG
Weight kg/100
2.690 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices