Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-6-4-6 058.3004.049
TYPE
Type
SO 53021-6-4-6
MATNR
Mat.-Nr.
058.3004.049
DK
6.00 mm
DK2
4.00 mm
DK3
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
9 mm
L
24.0 mm
ZK
16.0 mm
EK
3.5 mm
KG
Weight kg/100
4.060 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices