Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-12-15-12 058.3004.254
TYPE
Type
SO 53021-12-15-12
MATNR
Mat.-Nr.
058.3004.254
DK
12.00 mm
DK2
15.00 mm
DK3
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
17 mm
L
38.5 mm
ZK
24.5 mm
EK
10.0 mm
KG
Weight kg/100
19.770 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices