Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-15-18-15 058.3004.447
TYPE
Type
SO 53021-15-18-15
MATNR
Mat.-Nr.
058.3004.447
DK
15.00 mm
DK2
18.00 mm
DK3
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
22 mm
L
42.0 mm
ZK
26.5 mm
EK
13.0 mm
KG
Weight kg/100
32.010 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices