Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53021 RED - Tee reduction union
Bill of material
SO 53021-22-18-22 058.3004.862
TYPE
Type
SO 53021-22-18-22
MATNR
Mat.-Nr.
058.3004.862
DK
22.00 mm
DK2
18.00 mm
DK3
22.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
L
49.5 mm
ZK
30.5 mm
EK
16.0 mm
KG
Weight kg/100
40.680 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices