Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53121 METR - Tee union with male adaptor SO 50040 METR
Bill of material
SO 53121-3-M8x1-3 058.3143.060
TYPE
Type
SO 53121-3-M8x1-3
MATNR
Mat.-Nr.
058.3143.060
DK
3.00 mm
MZK
Thread M
M8x1
DK3
3.00 mm
BAR
Weight kg/100
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
9 mm
SW3
10 mm
L1
22.0 mm
L2
26.0 mm
ZK1
16.0 mm
ZK2
20.0 mm
EK
2.5 mm
KG
Weight kg/100
2.720 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices