Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-6,35-1/8-6,35 058.3201.140
TYPE
Type
SO 53221-6,35-1/8-6,35
MATNR
Mat.-Nr.
058.3201.140
DK
6.35 mm
G
Thread G
G1/8
DK3
6.35 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
9 mm
SW3
14 mm
L1
24.0 mm
L2
29.0 mm
ZK1
16.0 mm
ZK2
19.0 mm
EK
4.5 mm
KG
Weight kg/100
4.640 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices