Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-8-1/2-8 058.3201.190
TYPE
Type
SO 53221-8-1/2-8
MATNR
Mat.-Nr.
058.3201.190
DK
8.00 mm
G
Thread G
G1/2
DK3
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
SW3
27 mm
L1
26.5 mm
L2
35.0 mm
ZK1
18.0 mm
ZK2
21.0 mm
EK
6.5 mm
KG
Weight kg/100
11.990 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices