Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-10-1/2-10 058.3201.285
TYPE
Type
SO 53221-10-1/2-10
MATNR
Mat.-Nr.
058.3201.285
DK
10.00 mm
G
Thread G
G1/2
DK3
10.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
SW3
27 mm
L1
32.0 mm
L2
37.5 mm
ZK1
20.5 mm
ZK2
23.5 mm
EK
8.5 mm
KG
Weight kg/100
14.070 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices