Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-12-1/4-12 058.3201.380
TYPE
Type
SO 53221-12-1/4-12
MATNR
Mat.-Nr.
058.3201.380
DK
12.00 mm
G
Thread G
G1/4
DK3
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
SW3
19 mm
L1
33.5 mm
L2
35.5 mm
ZK1
21.5 mm
ZK2
24.5 mm
EK
8.5 mm
KG
Weight kg/100
11.290 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices