Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-13,5-1/2-13,5 058.3201.514
TYPE
Type
SO 53221-13,5-1/2-13,5
MATNR
Mat.-Nr.
058.3201.514
DK
13.50 mm
G
Thread G
G1/2
DK3
13.50 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
17 mm
SW3
27 mm
L1
38.5 mm
L2
42.0 mm
ZK1
24.5 mm
ZK2
28.0 mm
EK
12.0 mm
KG
Weight kg/100
21.820 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices