Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53221 - Tee union with female adaptor SO 50030
Bill of material
SO 53221-18-1/2-18 058.3201.730
TYPE
Type
SO 53221-18-1/2-18
MATNR
Mat.-Nr.
058.3201.730
DK
18.00 mm
G
Thread G
G1/2
DK3
18.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
22 mm
SW3
30 mm
L1
42.0 mm
L2
45.0 mm
ZK1
26.5 mm
ZK2
31.0 mm
EK
15.0 mm
KG
Weight kg/100
32.380 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices