Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53621 L - Adjustable L union
Bill of material
SO 53621-6,35-6,35-A6 058.3610.061
TYPE
Type
SO 53621-6,35-6,35-A6
MATNR
Mat.-Nr.
058.3610.061
DK
6.35 mm
DK2
6.35 mm
AD
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
9 mm
L1
24.0 mm
L2
18.0 mm
BK
12.5 mm
ZK
16.0 mm
EK
4.0 mm
KG
Weight kg/100
2.990 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices