Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53621 L - Adjustable L union
Bill of material
SO 53621-12-12-A12 058.3610.120
TYPE
Type
SO 53621-12-12-A12
MATNR
Mat.-Nr.
058.3610.120
DK
12.00 mm
DK2
12.00 mm
AD
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L1
33.5 mm
L2
26.5 mm
BK
18.0 mm
ZK
21.5 mm
EK
9.0 mm
KG
Weight kg/100
10.060 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices