Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53625 T - Adjustable tee union pre-assembled
Bill of material
SO 53625-12-A12-12 058.3620.120
TYPE
Type
SO 53625-12-A12-12
MATNR
Mat.-Nr.
058.3620.120
DK
12.00 mm
DK2
12.00 mm
DK3
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L1
33.5 mm
L2
34.5 mm
ZK1
21.5 mm
ZK2
27.5 mm
EK
9.0 mm
KG
Weight kg/100
12.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices