Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 53625 L - Adjustable L union pre-assembled
Bill of material
SO 53625-6-6-A8 058.3630.063
TYPE
Type
SO 53625-6-6-A8
MATNR
Mat.-Nr.
058.3630.063
DK
6.00 mm
DK2
6.00 mm
DK3
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.5 mm
L2
31.5 mm
ZK1
18.0 mm
ZK2
24.0 mm
EK
4.5 mm
KG
Weight kg/100
5.470 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices