Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A21E - Elbow regulating valve
Bill of material
SO NV 51A21E-6.35 068.0020.063
TYPE
Type
SO NV 51A21E-6.35
MATNR
Mat.-Nr.
068.0020.063
DK
6.35 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
SW3
14 mm
L1
22.5 mm
L2
25.0 mm
D
20.0 mm
H
41.0 mm
B
10.0 mm
F
15.0 mm
ZK1
14.5 mm
ZK2
17.0 mm
EK
3.5 mm
KKVK
kv
3.0 l/min
KG
Weight kg/100
6.300 kg
X1
Länge Mutter
15.5 mm
VAR
1 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices