Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A21E - Elbow regulating valve
Bill of material
SO NV 51A21E-8 068.0020.080
TYPE
Type
SO NV 51A21E-8
MATNR
Mat.-Nr.
068.0020.080
DK
8.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
SW3
22 mm
L1
28.5 mm
L2
35.0 mm
D
32.0 mm
H
57.5 mm
B
14.5 mm
F
21.5 mm
ZK1
17.5 mm
ZK2
24.0 mm
EK
6.5 mm
KKVK
kv
12.5 l/min
KG
Weight kg/100
18.300 kg
X1
Länge Mutter
19.5 mm
VAR
2 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices