Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A21E - Elbow regulating valve
Bill of material
SO NV 51A21E-9.52 068.0020.095
TYPE
Type
SO NV 51A21E-9.52
MATNR
Mat.-Nr.
068.0020.095
DK
9.52 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
SW3
22 mm
L1
28.0 mm
L2
34.5 mm
D
32.0 mm
H
57.5 mm
B
14.5 mm
F
21.5 mm
ZK1
17.0 mm
ZK2
23.5 mm
EK
7.0 mm
KKVK
kv
12.5 l/min
KG
Weight kg/100
17.900 kg
X1
Länge Mutter
18.5 mm
VAR
2 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices