Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A21E - Elbow regulating valve
Bill of material
SO NV 51A21E-12 068.0020.120
TYPE
Type
SO NV 51A21E-12
MATNR
Mat.-Nr.
068.0020.120
DK
12.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
SW3
22 mm
L1
30.5 mm
L2
36.0 mm
D
32.0 mm
H
57.5 mm
B
14.5 mm
F
21.5 mm
ZK1
18.0 mm
ZK2
23.5 mm
EK
7.0 mm
KKVK
kv
16.0 l/min
KG
Weight kg/100
18.800 kg
X1
Länge Mutter
20.5 mm
VAR
2 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices