Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A60EL - Elbow regulating valve adjustable
Bill of material
SO NV 51A60EL-6-A6 068.0026.060
TYPE
Type
SO NV 51A60EL-6-A6
MATNR
Mat.-Nr.
068.0026.060
DK
6.00 mm
AD
6.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
SW3
14 mm
L1
21.5 mm
L2
27.5 mm
D
20.0 mm
H
41.0 mm
B
10.0 mm
F
15.0 mm
BK
13.0 mm
ZK
19.5 mm
EK
3.5 mm
KKVK
3.0 mm
KG
Weight kg/100
6.310 kg
X1
Länge Mutter
15.5 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices