Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A60EL - Elbow regulating valve adjustable
Bill of material
SO NV 51A60EL-8-A8 068.0026.080
TYPE
Type
SO NV 51A60EL-8-A8
MATNR
Mat.-Nr.
068.0026.080
DK
8.00 mm
AD
8.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
SW3
14 mm
L1
21.5 mm
L2
27.0 mm
D
20.0 mm
H
41.0 mm
B
10.0 mm
F
15.0 mm
BK
14.0 mm
ZK
18.5 mm
EK
3.5 mm
KKVK
12.5 mm
KG
Weight kg/100
6.670 kg
X1
Länge Mutter
17.0 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices