Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 51C21 - Fine regulating valve
Bill of material
SO NV 51C21-12.7 068.0111.127
TYPE
Type
SO NV 51C21-12.7
MATNR
Mat.-Nr.
068.0111.127
DK
12.70 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
24 mm
SW3
22 mm
L
79.0 mm
D
32.0 mm
H
57.5 mm
B
14.5 mm
F
22.0 mm
ZK
52.0 mm
EK
7.0 mm
KKVK
10.0 mm
KG
Weight kg/100
30.900 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices