Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B21 - Taper seat non-return valve
Bill of material
SO CV 53B21-5 068.3010.050
TYPE
Type
SO CV 53B21-5
MATNR
Mat.-Nr.
068.3010.050
DK
5.00 mm
BAR
Working pressure (PN)
200 mm
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
L
53.5 mm
ZK
38.5 mm
EK
3.8 mm
KG
Weight kg/100
5.600 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices