Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B21 - Taper seat non-return valve
Bill of material
SO CV 53B21-8 068.3010.080
TYPE
Type
SO CV 53B21-8
MATNR
Mat.-Nr.
068.3010.080
DK
8.00 mm
BAR
Working pressure (PN)
200 mm
M
Thread M
M12x1
SW1
14 mm
SW2
19 mm
L
60.5 mm
ZK
44.0 mm
EK
5.8 mm
KG
Weight kg/100
7.960 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices