Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B21 - Taper seat non-return valve
Bill of material
SO CV 53B21-9.52 068.3010.095
TYPE
Type
SO CV 53B21-9.52
MATNR
Mat.-Nr.
068.3010.095
DK
9.52 mm
BAR
Working pressure (PN)
160 mm
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L
73.5 mm
ZK
51.0 mm
EK
7.5 mm
KG
Weight kg/100
15.240 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices