Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B21 - Taper seat non-return valve
Bill of material
SO CV 53B21-14 068.3010.140
TYPE
Type
SO CV 53B21-14
MATNR
Mat.-Nr.
068.3010.140
DK
14.00 mm
BAR
Working pressure (PN)
100 mm
M
Thread M
M20x1.5
SW1
24 mm
SW2
30 mm
L
86.5 mm
ZK
58.5 mm
EK
11.0 mm
KG
Weight kg/100
31.400 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices