Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B30 - Taper seat non-return valve with female adaptor SO 50030
Bill of material
SO CV 53B30-6-1/8 068.3011.100
TYPE
Type
SO CV 53B30-6-1/8
MATNR
Mat.-Nr.
068.3011.100
DK
6.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
SW3
14 mm
L
59.0 mm
IK
10.0 mm
ZK
41.5 mm
EK
3.8 mm
KG
Weight kg/100
6.160 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices