Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B30 - Taper seat non-return valve with female adaptor SO 50030
Bill of material
SO CV 53B30-8-1/4 068.3011.170
TYPE
Type
SO CV 53B30-8-1/4
MATNR
Mat.-Nr.
068.3011.170
DK
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
19 mm
SW3
17 mm
L
67.0 mm
IK
12.0 mm
ZK
48.0 mm
EK
5.8 mm
KG
Weight kg/100
9.130 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices