Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B30 - Taper seat non-return valve with female adaptor SO 50030
Bill of material
SO CV 53B30-9.52-3/8 068.3011.235
TYPE
Type
SO CV 53B30-9.52-3/8
MATNR
Mat.-Nr.
068.3011.235
DK
9.52 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
SW3
22 mm
L
77.0 mm
IK
12.0 mm
ZK
53.5 mm
EK
7.5 mm
KG
Weight kg/100
17.220 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices