Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B30 - Taper seat non-return valve with female adaptor SO 50030
Bill of material
SO CV 53B30-15-1/2 068.3011.534
TYPE
Type
SO CV 53B30-15-1/2
MATNR
Mat.-Nr.
068.3011.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
30 mm
SW3
27 mm
L
90.0 mm
IK
12.0 mm
ZK
62.5 mm
EK
11.0 mm
KG
Weight kg/100
32.610 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices