Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B30 - Taper seat non-return valve with female adaptor SO 50030
Bill of material
SO CV 53B30-15-3/4 068.3011.536
TYPE
Type
SO CV 53B30-15-3/4
MATNR
Mat.-Nr.
068.3011.536
DK
15.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
30 mm
SW3
32 mm
L
98.0 mm
IK
15.0 mm
ZK
67.5 mm
EK
11.0 mm
KG
Weight kg/100
36.350 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices