Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B00 - Taper seat non-return valve with female thread
Bill of material
SO CV 53B00-3/8 068.3100.060
TYPE
Type
SO CV 53B00-3/8
MATNR
Mat.-Nr.
068.3100.060
G
Thread G
G3/8
BAR
Working pressure (PN)
400 bar
SW
24 mm
L
60.0 mm
D
24.0 mm
IK
14.0 mm
EK
7.5 mm
KG
Weight kg/100
18.100 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices