Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 53B00 - Taper seat non-return valve with female thread
Bill of material
SO CV 53B00-3/4 068.3100.120
TYPE
Type
SO CV 53B00-3/4
MATNR
Mat.-Nr.
068.3100.120
G
Thread G
G3/4
BAR
Working pressure (PN)
250 bar
SW
36 mm
L
84.0 mm
D
36.0 mm
IK
20.0 mm
EK
14.0 mm
KG
Weight kg/100
45.000 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices