Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 50021 - Nut connection
Bill of material
SOL 50021-6 076.0210.060
TYPE
Type
SOL 50021-6
MATNR
Mat.-Nr.
076.0210.060
DK
6.00 mm
BAR
Working pressure (PN)
400 bar
M
Thread M
M10x1
SW
14 mm
L
17.5 mm
ZK
10.0 mm
EK
4.5 mm
KG
Weight kg/100
1.650 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices