Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 50021 - Nut connection
Bill of material
SOL 50021-8 076.0210.080
TYPE
Type
SOL 50021-8
MATNR
Mat.-Nr.
076.0210.080
DK
8.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M12x1
SW
17 mm
L
18.5 mm
ZK
10.5 mm
EK
6.5 mm
KG
Weight kg/100
2.500 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices