Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 50021 - Nut connection
Bill of material
SOL 50021-12,7 076.0210.127
TYPE
Type
SOL 50021-12,7
MATNR
Mat.-Nr.
076.0210.127
DK
12.70 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M20x1.5
SW
27 mm
L
25.0 mm
ZK
15.0 mm
EK
11.0 mm
KG
Weight kg/100
8.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices