Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 50021 - Nut connection
Bill of material
SOL 50021-15 076.0210.150
TYPE
Type
SOL 50021-15
MATNR
Mat.-Nr.
076.0210.150
DK
15.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW
27 mm
L
25.0 mm
ZK
15.0 mm
EK
13.0 mm
KG
Weight kg/100
7.860 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices